Product VBRS 4.5-2TIS 2-D2080-x/x
Splitter
2 Branch
Ident. no.: 777003034- M12 eurofast
- Valve Form I (11mm)
Technical Data
Application | Signal |
Connector A | , M12 × 1 |
Connector B | , Valve form I (11mm) |
Number of Drops/Branches | 2 |
Voltage | 48 V |
Special Features | LED |