Product VB2-WS 4.4T-x/2RK 4T-x/x
Daisy chain
2 Branch
Ident. no.: 777003040- M12 eurofast
- M12 eurofast

Technical Data
Application | Signal |
Device type | Daisy chain |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Cable jacket | PVC |
Special Features | Tray cable |
Approvals | RoHS |