Product RSM 40-RKC 4.4T-*-RKM 40/S651
Tee
Ident. no.: 777003041- 7/8" minifast
- M12 eurofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | T-splitter |
| Connector A | , 7/8″-16 UN |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Cable jacket | PVC |
| Special Features | Parallel wired |
| Approvals | CSA, UL Listed, RoHS |

