Product RSM 20-xM
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777003126- 7/8” Male, Straight, 2-pin
- Instrumentation Tray Cable
- Yellow PVC jacket, 2X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 2 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable diameter | Ø 6.2 mm |
Cable jacket | PVC, Yellow |
Number of Conductors | 2 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Tray cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |