Product RKV 36D-xM
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777003182- Straight Female 7/8″ minifast Connector
Technical Data
Application | Signal |
Design | Single-ended |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 10 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |