Product 4MB12Z-5-*/S101
4-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777003286- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing
- I/O port: 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, M12 × 1 |
| Number of contacts | 4+PE |
| Signals Per Port | 2 |
| Homerun connector | Cable, Side exit |
| Housing material | Plastic, PA6-GF30 |
| Voltage | 30 V |
| Current Per Port | 2 A |
| Ampacity | 2 A per signal contact, total current 6 A |
| Approvals | UL Listed, RoHS |

