Product RS RK 46-*M
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777003326- Straight Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | DE |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Coupling nut | Plastic, PA, Black |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Coupling nut | Plastic, PA, Black |
Voltage | 600 V |
Current | 10 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |