Product RKL 4.4-x-RSL 4.4
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777003498- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Special Features | Tray cable |
Approvals | CE, RoHS |