Product FKV 4.4-*/18.25
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777003664- Female M12 eurofast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | CN |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 1/4″-18 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |