Product RKC 8T-x/S90
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777003758- Straight Female M12 eurofast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 2 A |
Cable jacket | TPU, Gray |
Number of Conductors | 8 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |