Product RS 4.4T-x/S101
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777003780- Straight Male M12 eurofast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Gray |
Number of Conductors | 4 |
Special Features | High Flex/C-track cable |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |