Product FSB 4-x/14.5/NPT
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777004184- Male 1/2″ microfast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 1/2″-20 UNF |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |