Product P-RSFV 52 EX-*/14.5/NPT
Hazardous Location Receptacle
Front Mount
Ident. no.: 777004374- Male 7/8″ minifast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 5 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 9 A |
Number of Conductors | 5 |
Approvals | FM Div.2, CSA Div. 2, CE, RoHS, UL Listed, UL 2238 |