Product RSM RSFP 5722-xM
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777005021- Straight Male 7/8″ minifast Connector
- Male 7/8″ minifast Receptacle
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, 7/8″-16 UN |
Number of contacts | 5 |
Mounting type | Rear mount |
Mounting Thread B | M30 × 1.5 |
Fieldbus Protocol | DeviceNet |
Voltage | 300 V |
Current | 7 A |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Special Features | Tray cableShielded |