Product RSC RKC 5723-xM
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777005200- Straight Male M12 eurofast Connector
- Straight Female M12 eurofast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Gray |
Number of Conductors | 4 |
Special Features | Shielded |
Approvals | CSA C22.2 No. 182.3, UL Listed, UL 2238 |