Product WSC 5725-xM
DeviceNet™ Cordset
Connection Cordset
Ident. no.: 777005296- Right angle Male M12 eurofast Connector
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, M12 × 1, Right angle, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Violet |
Number of Conductors | 4 |
Special Features | Halogen free cableShielded |