Product MFS 6-x
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777005574- Male M8 picofast Receptacle
- M8, Male, 6-pin
- Mounting thread: M8 × 0.5

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M8 - Ø 8 mm (snap) |
Number of contacts | 6 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M8 × 0.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 2 A |
Number of Conductors | 6 |
Protection class (When coupled) | IP67 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |