Product RSSW RKSW 457-*M
PROFIBUS-DP Cordset
Extension Cordset
Ident. no.: 777005706- Straight Male M12 eurofast Connector
- Straight Female M12 eurofast Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, B-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight, B-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | PROFIBUS-DP |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Plum |
Number of Conductors | 2 |
Special Features | Shielding on coupling nut |