Product RKC RJ45 840-xM
Ethernet Cordset
Extension Cordset
Ident. no.: 777005782- Straight Female M12 eurofast Connector
- RJ45 Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 8 |
Approvals | CE, RoHS, UL Listed, UL 2238 |