Product RSM RKM E40-xM
E-connect Cordset
Extension Cordset
Ident. no.: 777005855- Straight Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | E-Connect |
Voltage | 300 V |
Current | 9 A |
Cable jacket | PVC, Red |
Number of Conductors | 4 |
Special Features | Tray cable |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |