Product RJ45 FSFD 840-xM
Ethernet Cordset
Extension Cordset
Ident. no.: 777005912- Straight Male RJ45 Connector
- Male M12 eurofast Receptacle
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connector B | Male, M12 × 1 |
Number of contacts | 8 |
Mounting type | Rear mount |
Mounting Thread B | PG9 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 8 |
Approvals | CE, RoHS, UL Listed, UL 2238 |