Product RJ45 RJ45 843-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777005941- Straight Male RJ45 Connector
- Straight Male RJ45 Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connector B | Female, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | PVC, Teal |
Number of Conductors | 8 |
Special Features | Shielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |