Product RJ45S 841-*M
Ethernet Cordset
Connection Cordset
Ident. no.: 777005955- Straight Male RJ45 Connector
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 4UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connector body | Plastic, TPU, Black |
| Fieldbus Protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 7.65 mm |
| Cable jacket | TPE, Teal |
| Number of Conductors | 8 |
| Protection class (When coupled) | IP20 |
| Special Features | Shielded |
| Approvals | CE, RoHS, UL Recognized |

