Product RSCV RSCV 840-xM
Ethernet Cordset
Extension Cordset
Ident. no.: 777005964- Straight Male M12 eurofast Connector
- Straight Male M12 eurofast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 8 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 8 |
Coupling nut | Stainless Steel, Passivated |
Fieldbus Protocol | Ethernet |
Voltage | 60 V |
Current | 2 A |
Cable jacket | TPE, Teal |
Number of Conductors | 8 |
Approvals | CE, RoHS, UL Listed, UL 2238 |