Product WSM 490-*M
FOUNDATION™ fieldbus Cordset
Connection Cordset
Ident. no.: 777006104- Right angle Male 7/8″ minifast Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN, Right angle |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | FOUNDATION fieldbus |
Voltage | 600 V |
Current | 9 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Special Features | Tray cableExposed runShielded |
Approvals | FM Div.2, ABS, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |