Product WSV WKV 254-xM
AS-Interface Cordset
Extension Cordset
Ident. no.: 777006179- Right angle Male 7/8″ minifast Connector
- Right angle Female 7/8″ minifast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Right angle |
Number of contacts | 4 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, 7/8″-16 UN, Right angle |
Number of contacts | 4 |
Coupling nut | Stainless Steel, Passivated |
Fieldbus Protocol | AS-Interface |
Voltage | 300 V |
Current | 9 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 2 |
Special Features | Tray cableExposed run |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |