Product RSM 6B6-*M/S90
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777006433- 1” Male, Straight, 6-pin
- General Purpose Cable
- Yellow TPU jacket, 6X16 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 1″-16 UN, Straight |
Number of contacts | 6 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 8 A |
Cable diameter | Ø 8.99 mm |
Cable jacket | TPU, Yellow |
Number of Conductors | 6 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CE, RoHS |