Product D9SM/T 4511-*M
PROFIBUS-DP Cordset
Connection Cordset
Ident. no.: 777006703- Right angle Female/Male D9S/D-sub Connector
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, DB9, Right angle |
Number of contacts | 9 |
Connector B | Female, DB9, Right angle |
Number of contacts | 9 |
Fieldbus Protocol | PROFIBUS-DP |
Voltage | 30 V |
Cable jacket | PVC, Violet |
Number of Conductors | 2 |
Special Features | Tray cableShielded |