Product RKC USB/AF 84X-xM
USB Cordset
Extension Cordset
Ident. no.: 777006948- Straight Female M12 eurofast Connector
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, USB, Straight |
Number of contacts | 4 |
Fieldbus Protocol | Ethernet |
Voltage | 30 V |
Current | 1 A |
Cable jacket | PVC |
Number of Conductors | 4 |