Product RKM 5723-xM
DeviceNet™ Cordset
Connection Cordset
Ident. no.: 777007209- Straight Female 7/8″ minifast Connector
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 300 V |
Current | 7 A |
Cable jacket | TPU, Gray |
Number of Conductors | 4 |
Special Features | Shielded |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |