Product RSM RSM 5711-xM
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777007256- Straight Male 7/8″ minifast Connector
- Straight Male 7/8″ minifast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 300 V |
Current | 7 A |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Special Features | Tray cableShielded |