Product RKC 5723-xM
DeviceNet™ Cordset
Connection Cordset
Ident. no.: 777007350- Straight Female M12 eurofast Connector
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Gray |
Number of Conductors | 4 |
Special Features | Shielded |
Approvals | CSA C22.2 No. 182.3, UL Listed, UL 2238 |