Product WSC WSC 572-xM
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777007464- Right angle Male M12 eurofast Connector
- Right angle Male M12 eurofast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Right angle, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Housing material/finish | Stainless Steel |
Connector B | Male, M12 × 1, Right angle |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Housing material/finish | Stainless Steel |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Special Features | Tray cableShielded |
Approvals | RoHS |