Product RKM RSFP 572-*M
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777007559- Straight Female 7/8″ minifast Connector
- Male 7/8″ minifast Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, 7/8″-16 UN |
| Number of contacts | 5 |
| Mounting type | Rear mount |
| Mounting Thread B | M30 × 1.5 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 300 V |
| Current | 4 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 4 |
| Special Features | Tray cableShielded |

