Product RKC 10T-x-RSC 10T/S618
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777007733- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 10 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 10 |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 2 A |
Cable jacket | PVC, Black |
Number of Conductors | 10 |
Approvals | CE, RoHS, UL Listed, UL 2238 |