Product WKC 12T-*/S618
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777007901- Right angle Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 2 A |
Cable jacket | PVC, Black |
Number of Conductors | 12 |
Special Features | Shielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |