Product RKM 50-xM/S101
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777008048- 7/8” Female, Straight, 5-pin
- Flexlife™ Cable
- Yellow TPE jacket, 5X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable diameter | Ø 6.73 mm |
Cable jacket | TPE, Yellow |
Number of Conductors | 5 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | High Flex/C-track cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |