Product RSV RKV 30-xM
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777008106- Straight Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 9 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Special Features | Tray cable |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |