Product PKG 3M-x-PSW 3M-P7X2
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777008215- Straight Female M8 picofast Connector
- Right angle Male M8 picofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M8 × 1, Right angle |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 4 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Special Features | LED |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |