Product PKG 6Z-*-PKG 6Z
Double-ended Cordset
Straight Female Connector to Straight Female Connector
Ident. no.: 777008296- Straight Female M8 snap-on picofast Connector
- Straight Female M8 snap-on picofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 6 |
Coupling nut | Plastic, POM, Black |
Connector B | Female, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 6 |
Coupling nut | Plastic, POM, Black |
Voltage | 125 V |
Current | 2 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 6 |
Approvals | CE, RoHS |