Product PSG 3-x/S771
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777008414- Straight Male M8 picofast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 3 |
Voltage | 125 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |