Product RKC 12T-*-RSC 12T/S101
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777008512- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 2 A |
Cable jacket | TPE, Black |
Number of Conductors | 12 |
Special Features | High Flex/C-track cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |