Product RSFV 46-*M/M20
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777008680- Male 7/8″ minifast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | M20 × 1.5 |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 10 A |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |