Product RSM RSM 36-xM
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777008704- Straight Male 7/8″ minifast Connector
- Straight Male 7/8″ minifast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Approvals | CE, RoHS |