Product MFS 3-x
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777009653- M8, Male, 3-pin
- Mounting thread: M8 × 0.5

Technical Data
Application | Signal |
Connector A | Male, M8 - Ø 8 mm (snap) |
Number of contacts | 3 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M8 × 0.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Number of Conductors | 3 |
Protection class (When coupled) | IP67 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |