Product MFSS 4-*
Actuator and Sensor Receptacle
Front Mount
Threaded or Snap Connecction
Ident. no.: 777009656- M8, Male, 4-pin
- Mounting thread: M8 × 0.5

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Connector A | Male, M8 × 1 |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M8 × 0.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Protection class (When coupled) | IP67 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |