Product  BKF 14-10-x/14.5/NPT

Actuator and Sensor Receptacle

Front Mount

Ident. no.: 777009771
    • Female M16 versafast Receptacle
#

Technical Data

Application Signal
Design Single-ended
Connector A Female, M16 × 0.75
Number of contacts 14
Housing material/finish Brass, CuZn, Nickel-plated
Mounting orientation Front mount
Mounting thread 1/2″-14 NPT
Housing material/finish Brass, CuZn, Nickel-plated
Voltage 30 V
Current 3 A
Number of Conductors 10
Approvals CE, RoHS, UL Listed, UL 2238

Select Country

Turck worldwide

to top