Product BKFD 14-12-x/M18
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777009808- Female M16 versafast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M16 × 0.75 |
Number of contacts | 14 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M18 × 0.75 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 3 A |
Number of Conductors | 12 |
Approvals | CE, RoHS, UL Listed, UL 2238 |