Product BKFD 19-19-*/M18
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777009813- Female M16 versafast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M16 × 0.75 |
| Number of contacts | 19 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M18 × 0.75 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 3 A |
| Number of Conductors | 19 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

