Product CKWM 94-080-*
Power Cordset
Connection Cordset
Ident. no.: 777009994- Right angle Female M23 powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Right angle |
| Number of contacts | 9 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Number of contacts | 9 |
| Voltage | 150 V |
| Current | 15 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 9 |
| Special Features | Tray cable |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

